SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The PDMA accepts data across the Tx PSI-L Interface in accordance with the physical handshaking protocol, as defined in the PSI-L Interface specification. The value sources for the output pins on the PSI-L interface are described in the following table.
| Pin | Output Value / Source From PDMA |
|---|---|
| strm_i_link | This signal is asserted high to indicate the PSI-L link is valid. |
| strm_i_ready | This signal is asserted high anytime there is space in the PSI-L ingress fifo. |
| strm_i_sreq | This signal is asserted high anytime there is credit return data waiting in the PSI-L status fifo. |
| strm_i_sthreadid | This is set to the local destination thread that is returning credit. |
| strm_i_sccnt | This is set to the number of credits being returned, or 0 on a TX teardown acknowledgement. |