SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 5-41 shows configuration pins assignment to functions when boot mode is the Octal SPI using the OSPI module.
| BOOTMODE Pins | Field | Value | Description |
|---|---|---|---|
| 7 | Csel | 0 | Boot Flash is on CS 0 |
| 1 | Boot Flash is on CS 1 |
Table 5-42 summarizes the OSPI pin configuration done by ROM code for OSPI boot device.
| Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Pinmux Sel | Pad Configuration Register |
|---|---|---|---|---|---|---|---|
| OSPI0_CLK | OSPI0_CLK | Disable | NA | 0 | Disable | 0 | PADCONFIG0 |
| OSPI0_DQS | OSPI0_DQS | Disable | NA | 0 | Enable | 0 | PADCONFIG2 |
| OSPI0_D0 | OSPI0_D0 | Disable | NA | 0 | Enable | 0 | PADCONFIG3 |
| OSPI0_D1 | OSPI0_D1 | Disable | NA | 0 | Enable | 0 | PADCONFIG4 |
| OSPI0_D2 | OSPI0_D2 | Disable | NA | 0 | Enable | 0 | PADCONFIG5 |
| OSPI0_D3 | OSPI0_D3 | Disable | NA | 0 | Enable | 0 | PADCONFIG6 |
| OSPI0_D4 | OSPI0_D4 | Disable | NA | 0 | Enable | 0 | PADCONFIG7 |
| OSPI0_D5 | OSPI0_D5 | Disable | NA | 0 | Enable | 0 | PADCONFIG8 |
| OSPI0_D6 | OSPI0_D6 | Disable | NA | 0 | Enable | 0 | PADCONFIG9 |
| OSPI0_D7 | OSPI0_D7 | Disable | NA | 0 | Enable | 0 | PADCONFIG10 |
| OSPI0_CSn0(1) | OSPI0_CSn0 | Disable | NA | 0 | Disable | 0 | PADCONFIG11 |
| OSPI0_CSn1(1) | OSPI0_CSn1 | Disable | NA | 0 | Disable | 0 | PADCONFIG12 |