There are four clock domain in the CSI_RX_IF.
- The CSI_RX_MAIN_CLK clock runs the CSI2 core PSIL DMA. The minimum clock rate for the CSI_RX_MAIN_CLK is 312.5MHz
when DPHY is at max data rate (slower clock permissible when DPHY is at lower
data rates). When CSI_RX_MAIN_CLK is operating lower than 312.5MHz, then the
clock is essentially limiting the clock rate of the DPHY_RX. Said another way,
CSI_RX_MAIN_CLK must be at least the CSI_RX_BYTE_CLK rate, else FIFOs will
overflow.
The
maximum clock rate is 500MHz 16ffc, 650 Max
f(CSI_RX_BYTE_CLK) × nb_lanes / 4; where
f(CSI_RX_BYTE_CLK) is the minimum frequency of CSI_RX_BYTE_CLK. - The CSI_RX_VBUS_CLK is the interface configuration clock that runs at half the speed of the CSI_RX_MAIN_CLK.
- The CSI_RX_BYTE_CLK is the clock supplied by the DPHY_RX PLL and is divided down to byte clock. The DPHY_RX is designed for max of 10gbps. This translates to a max byte clock of 312.5MHz. The clock is inactive when DPHY_RX is not in HS operation.
Table 12-334 shows the CSI_RX_IF and DPHY_RX inter-clock dependencies.
Table 12-334 CSI_RX_IF Inter-clock Dependencies | CSI_RX_MAIN_CLK | CSI_RX_VBUS_CLK | CSI_RX_VP_CLK | CSI_RX_BYTE_CLK |
|---|
| Min freq | CSI_RX_BYTE_CLK freq | CSI_RX_MAIN_CLK / 2 freq | CSI_RX_BYTE_CLK freq | N/A |
| Max freq | 500MHz | CSI_RX_MAIN_CLK / 2 freq | 720MHz | 312.5MHz |