SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Refer to Section 4.4.1 section for more information about all SPI boot modes.
Table 4-8 shows configuration pins assignment to functions when boot mode is xSPI using the OSPI module.
| BOOTMODE Pins | Field | Value | Description |
|---|---|---|---|
| 9 | SFDP | 0 | SFDP disabled |
| 1 | SFDP enabled | ||
| 8 | Read cmd | 0 | 0x0B Read Command |
| 1 | 0xEE Read Command | ||
| 7 | Mode | 0 | 1S-1S-1S mode @ 50MHz |
| 1 | 8D-8D-8D mode @ 25MHz |
Table 4-9 summarizes the OSPI pin configuration done by ROM code for xSPI boot device on port 0.
| Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Tx En/Dis | Pinmux Sel |
|---|---|---|---|---|---|---|---|
| OSPI0_CLK | OSPI0_CLK | Disable | Up | 0 | Disable | Enable | 0 |
| OSPI0_LBCLKO | OSPI0_LBCLKO | Disable | Up | 0 | Enable | Enable | 0 |
| OSPI0_DQS | OSPI0_DQS | Disable | Up | 0 | Enable | Disable | 0 |
| OSPI0_D0 | OSPI0_D0 | Enable | Up | 0 | Enable | Enable | 0 |
| OSPI0_D1 | OSPI0_D1 | Enable | Up | 0 | Enable | Enable | 0 |
| OSPI0_D2 | OSPI0_D2 | Enable | Up | 0 | Enable | Enable | 0 |
| OSPI0_D3 | OSPI0_D3 | Enable | Up | 0 | Enable | Enable | 0 |
| OSPI0_D4 | OSPI0_D4 | Enable | Up | 0 | Enable | Enable | 0 |
| OSPI0_D5 | OSPI0_D5 | Enable | Up | 0 | Enable | Enable | 0 |
| OSPI0_D6 | OSPI0_D6 | Enable | Up | 0 | Enable | Enable | 0 |
| OSPI0_D7 | OSPI0_D7 | Enable | Up | 0 | Enable | Enable | 0 |
| OSPI0_CSn0(1) | OSPI0_CSn0 | Enable | Up | 0 | Disable | Enable | 0 |
| OSPI0_CSn1(1) | OSPI0_CSn1 | Enable | Up | 0 | Disable | Enable | 0 |
| OSPI0_CSn2(1) | OSPI0_CSn2 | Enable | Up | 0 | Disable | Enable | 0 |
| OSPI0_CSn3(1) | OSPI0_CSn3 | Enable | Up | 0 | Disable | Enable | 0 |