SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
N/A
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PCIE0 | 0D00 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | HEADER | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| HEADER | DATA | ||||||
| R/W | R/W | ||||||
| 1h | 8h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DATA | |||||||
| R/W | |||||||
| 8h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:12 | HEADER | R/W | 1h | This is the threshold value of the header credits required which is used to flag credit availability in AXI wrapper |
| 11:0 | DATA | R/W | 8h | This is the threshold value of the payload credits required which is used to flag credit availability in AXI wrapper |