SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Register Description: CTI Application Trigger Clear Register.
Return to Summary Page
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0_cscti | 7600 01018h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | APPCLR | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | R | 0h | Reserved, returns 0 |
| 3:0 | APPCLR | R/W | 0h | The CTI Application Trigger Clear Register is write-only A write to this register causes a channel event to be cleared, corresponding to the bit written to |