SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Register Description: This register is used to transfer data when doing banked data operations.
Return to Summary Page
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0_cortex0_cfg_1 | 7400 0271Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| BANKED_DATA_3_REGISTER | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| BANKED_DATA_3_REGISTER | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| BANKED_DATA_3_REGISTER | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BANKED_DATA_3_REGISTER | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | BANKED_DATA_3_REGISTER | R/W | 0h | This register is used to transfer data when doing banked data operations |