SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
1.7.3.1.1 Status/Mask Registers
The Status and Mask Registers block is responsible for providing persistent storage for the interrupt status and mask bits and for formatting those in a way that is compliant to the TI Interrupt Architecture requirements. These requirements include the ability to set and clear bits orthogonally and to provide a masked version of the status register that corresponds to the supplied bit mask for each register.
1.7.3.1.2 Interrupt Mapping Block
The Interrupt Mapping Block accepts ordinally numbered events (0-N) and converts those ordinal event numbers into a status register number and bit number pair that is then used to manipulate the specified bit in the Status Registers block.
1.7.3.1.3 Global Event Input (GEVI) Counters
The GEVI Counters block is responsible for accepting an Event Transport Lane events and summing the total message counts for each received event index. The module creates global egress events for zero to non-zero count up' events and non-zero to zero 'count down' events. The egress global event index is configured via GEVI[a]_MCMAP register, so count status egress events can optionally be fed back into the INT_AGGR, via the ETL switch fabric.
1.7.3.1.4 Local Event Input (LEVI) to Global Event Conversion
The Local to Global event block is responsible for accepting an array of input pins and independently counting the number of cycles for which those pins are asserted high, or by counting individual clock synchronous rising edge events. The counting mode is configurable on a 'per pin' basis. The events are converted to egress Global events on an egress ETL. Global events can optionally be fed back into the INT_AGGR, via the ETL switch fabric.
1.7.3.1.5 Global Event Multicast
The Global event multicast block takes an ingress global event from an ingress ETL, and maps it into two egress Global events on two egress ETL interfaces. Global events can optionally be fed back into the INT_AGGR, via the ETL switch fabric.