SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The MCU_M4FSS includes an ECC aggregator module that combines ECC errors from various local sources, such as RAMs, interconnects and bridges. Table 6-48 provides the mapping of ECC errors within the MCU_M4FSS ECC aggregator. Two separate interrupts are generated for ECC error: correctable and non-correctable.
The full ECC aggregator functionality is described in Section 12.6.4, ECC Aggregator.
| Interrupt Number (RAM ID) | Source |
|---|---|
| 0 | Iram_ramecc_pend |
| 1 | dram_ramecc_pend |
| 2 | Iram_busecc_pend |
| 3 | dram_busecc_pend |
| 4 | blazar_rat_edc_ctrl_busecc_pend |
| 5 | blazar_cbass_vbusp_s_p2p_bridge_vbusp_s_bridge_busecc_pend |
| 6 | blazar_cbass_Iecc_s_p2p_bridge_Iecc_s_bridge_busecc_pend |
| 7 | blazar_cbass_blazar_scr_scr_blazar_cbass_blazar_scr_scr_edc_ctrl_busecc_pend |
| 8 | blazar_cbass_vbus_clk_edc_ctrl_cbass_int_vbus_busecc_pend |
| 9 | blazar_sys_scr_vbus_clk_edc_ctrl_cbass_int_vbus_busecc_pend |
| 10 | blazar_Ia2v_i_edc_ctrl_busecc |
| 11 | blazar_Ia2v_d_edc_ctrl_busecc |
| 12 | blazar_Ia2v_s_edc_ctrl_busecc |