SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The EQEP module interface has some restrictions in functionality. The EQEP restrictions are, as follows:
The EQEP functional interface signals which are NOT available to user are summarized in Table 12-407.
| Module Interface | Signal | Description | Comment |
|---|---|---|---|
| EQEPi (where i = 0 to 2 for the device) | EQEP_EQEPA_O | EQEP quadrature A output | Not available at chip boundary (can not be used) |
| EQEP_EQEPB_O | EQEP quadrature B output | ||
| EQEP_EQEPA_OEN | EQEP quadrature A output enable | ||
| EQEP_EQEPB_OEN | EQEP quadrature B output enable |