SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU_ICSSG) consists of:
The programmable nature of the PRU cores, along with their access to pins, events and all device resources, provides flexibility in implementing fast real-time responses, specialized data handling operations, custom peripheral interfaces, and in offloading tasks from the other processor cores of the device.
The PRU cores are programmed with a small, deterministic instruction set. Each PRU can operate independently or in coordination with each other and can also work in coordination with the device-level host CPU. This interaction between processors is determined by the nature of the firmware loaded into the PRU’s instruction memory.
Table 6-50 shows the PRU_ICSSG systems allocation within device domains.
| Module Instance | Domain | |
| MCU | MAIN | |
| PRU_ICSSG0 | - | ✓ |
| PRU_ICSSG1 | - | ✓ |
PRU_ICSSG Overview shows an overview of the PRU_ICSSG subsystem.
Figure 6-15 PRU_ICSSG Overview