SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 12-469 lists the steps in the timer PWM mode configuration.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Select autoreload mode. | DMTIMER1MS_TCLR[1] AR | 0x- |
| Set prescale timer value. | DMTIMER1MS_TCLR[4-2] PTV | 0x- |
| Enable prescaler. | DMTIMER1MS_TCLR[5] PRE | 0x1 |
| Select trigger output mode. | DMTIMER1MS_TCLR[11-10] TRG | 0x- |
| Select pulse or toggle modulation PWM mode. | DMTIMER1MS_TCLR[12] PT | 0x- |
| Select TIMER[11-0] or MCU_TIMER[3-0] PWM output at device pins TIMER_IO[11-0] for TIMER[11-0] or at pins MCU_TIMER_IO[3-0] for MCU_TIMER[3-0]. | DMTIMER1MS_TCLR[14] GPO_CFG | 0x0 |
| Configure PWM output pin default value. | DMTIMER1MS_TCLR[7] SCPWM | 0x- |
| Load timer load value. | DMTIMER1MS_TCLR | 0x- |
| Load timer compare value. | DMTIMER1MS_TCLR | 0x- |
| Enable compare. | DMTIMER1MS_TCLR[6] CE | 0x1 |
| Start the timer. | DMTIMER1MS_TCLR[0] ST | 0x1 |