SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR16SS0 | 0F30 C1DCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PHY_RDDQS_GATE_SLAVE_DELAY_0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PHY_RDDQS_GATE_SLAVE_DELAY_0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PHY_RDDQS_DM_FALL_SLAVE_DELAY_0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PHY_RDDQS_DM_FALL_SLAVE_DELAY_0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:26 | RESERVED | NONE | 0h | Reserved |
| 25:16 | PHY_RDDQS_GATE_SLAVE_DELAY_0 | R/W | 0h | Read DQS target delay setting for slice 0. Reset Source: ctl_amod_g_rst_n |
| 15:10 | RESERVED | NONE | 0h | Reserved |
| 9:0 | PHY_RDDQS_DM_FALL_SLAVE_DELAY_0 | R/W | 0h | Falling edge read DQS target delay setting for DM for slice 0. Reset Source: ctl_amod_g_rst_n |