SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
MCRC Controller only generates one interrupt request to interrupt manager. An interrupt offset register (MCRC_CRC_INT_OFFSET_REG) is provided to indicate the source of the pending interrupt with highest priority. Table 12-506 shows the offset interrupt vector address of each interrupt in an ascending order of priority.
| Interrupt Condition | Offset Value |
|---|---|
| Phantom | 0x0 |
| Ch1 CRC Fail | 0x1 |
| Ch2 CRC Fail | 0x2 |
| Ch3 CRC Fail | 0x3 |
| Ch4 CRC Fail | 0x4 |
| reserved | 0x5-0x8 |
| Ch1 Compression Complete | 0x9 |
| Ch2 Compression Complete | 0xA |
| Ch3 Compression Complete | 0xB |
| Ch4 Compression Complete | 0xC |
| reserved | 0xD-0x10 |
| Ch1 Overrun | 0x11 |
| Ch2 Overrun | 0x12 |
| Ch3 Overrun | 0x13 |
| Ch4 Overrun | 0x14 |
| reserved | 0x15-0x18 |
| Ch1 Underrun | 0x19 |
| Ch2 Underrun | 0x1A |
| Ch3 Underrun | 0x1B |
| Ch4 Underrun | 0x1C |
| reserved | 0x1D-0x20 |
| Ch1 Timeout | 0x21 |
| Ch2 Timeout | 0x22 |
| Ch3 Timeout | 0x23 |
| Ch4 Timeout | 0x24 |