SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The Peripheral Component Interconnect Express (PCIe) subsystem is built around a single-lane dual-mode PCIe controller that provides low pin-count, high reliability, and high-speed data transfers at rates of up to 5.0 Gbps per lane for serial links on backplanes and printed wiring boards.
The device includes one instantiation the of PCIe subsystem - PCIE0. Table 12-189 shows the PCIe subsystem allocation across device domains.
| Module Instance | Domain | |
| MCU | MAIN | |
| PCIE0 | - | ✓ |
Figure 12-138 provides PCIe subsystem overview.