SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PSI-L source threads must be enabled in order to process peripheral DMA requests and send data. When disabled, DMA requests are ignored.
Once a thread is paired, the TR has been set up and the enable is asserted, the channel is armed and ready to be triggered to perform the specified set of read transactions.