SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The optional XIN/XOUT shift functionality allows register contents to be remapped or shifted within the destination’s register space. For example, the contents of PRU0 R6-R8 could be remapped to Bank1 R10-12.
The shift feature is enabled or disabled through the PRU subsystem level register ICSSG_SPP_REG[1] XFR_SHIFT_EN bit. When enabled, R0[4-0] (internal to the PRU) defines the number of 32-bit registers in which content is shifted in the scratch pad bank. Note that scratch pad banks do not have registers R30 or R31.