SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR16SS0 | 0F30 85F0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | R2W_SAMECS_DLY_F2 | ||||||
| NONE | R/W | ||||||
| 0h | 2h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | R2W_SAMECS_DLY_F1 | ||||||
| NONE | R/W | ||||||
| 0h | 2h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | R2W_SAMECS_DLY_F0 | ||||||
| NONE | R/W | ||||||
| 0h | 2h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | W2W_DIFFCS_DLY_F2 | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28:24 | R2W_SAMECS_DLY_F2 | R/W | 2h | Additional delay to insert between reads and writes to the same chip select. Program to a non-zero value. FC=2 Reset Source: ctl_amod_g_rst_n |
| 23:21 | RESERVED | NONE | 0h | Reserved |
| 20:16 | R2W_SAMECS_DLY_F1 | R/W | 2h | Additional delay to insert between reads and writes to the same chip select. Program to a non-zero value. FC=1 Reset Source: ctl_amod_g_rst_n |
| 15:13 | RESERVED | NONE | 0h | Reserved |
| 12:8 | R2W_SAMECS_DLY_F0 | R/W | 2h | Additional delay to insert between reads and writes to the same chip select. Program to a non-zero value. FC=0 Reset Source: ctl_amod_g_rst_n |
| 7:5 | RESERVED | NONE | 0h | Reserved |
| 4:0 | W2W_DIFFCS_DLY_F2 | R/W | 1h | Additional delay to insert between writes to different chip selects. Program to a non-zero value. FC=2 Reset Source: ctl_amod_g_rst_n |