SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The clock runs at 104 MHz (f = 104 MHz; T = 9.615 ns).
Table 12-273 shows the timing parameters (on the memory side) that determine the parameters on the GPMC side.
Table 12-274 shows how to calculate timings for the GPMC using the memory parameters.
Figure 12-206 shows the asynchronous read access.
| AC Read Characteristics on the Memory Side | Description | Duration (ns) |
|---|---|---|
| tCE | Read Access time from nCS low | 80 |
| tAAVDS | Address setup time to rising edge of nADV | 3 |
| tAVDP | nADV low time | 6 |
| tCAS | nCS setup time to nADV | 0 |
| tOE | Output enable to output valid | 6 |
| tOEZ | Output enable to High-Z | 7 |
Use the following formula to calculate the RdCycleTime parameter for this typical access:
RdCycleTime = RdAccessTime + AccessCompletion = RdAccessTime + 1 clock cycle + tOEZ:
The GPMC requires some hold time to allow the data to be captured correctly and the access to be finished.
| Parameter Name on GPMC Side | Formula | Duration (ns) | Number of Clock Cycles (F = 104 MHz) | GPMC Register Configurations |
|---|---|---|---|---|
| ClkActivationTime | n/a (asynchronous mode) | |||
| RdAccessTime | round max (tCE) | 80 | 10 | RDACCESSTIME = 0xA |
| PageBurstAccessTime | N/A (single access) | |||
| RdCycleTime | RdAccessTime + 1cycle + tOEZ | 96.615 | 12 | RDCYCLETIME = 0xC |
| CsOnTime | tCAS | 0 | 0 | CSONTIME = 0x0 |
| CsReadOffTime | RdAccessTime + 1 cycle | 89.615 | 11 | CSRDOFFTIME = 0xB |
| AdvOnTime | tAAVDS | 3 | 1 | ADVONTIME = 0x1 |
| AdvRdOffTime | tAAVDS + tAVDP | 9 | 1 | ADVRDOFFTIME = 0x1 |
| OeOnTime | OeOnTime >= AdvRdOffTime (multiplexed mode) | - | 3, for instance | OEONTIME = 0x3 |
| OeOffTime | RdAccessTime + 1cycle | 89.615 | 11 | OEOFFTIME = 0xB |
Figure 12-206 Asynchronous Single Read Access (Timing Parameters in Clock Cycles)