SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The Status field is made up of two sub-fields STATUS_TYPE and STATUS_INFO. A value of 0 means it completed as requested any other value means an error has occurred. The Table below states the legal STATUS_TYPEs and the use of the STATUS_INFO in each case.