SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The SoC is divided into two domains: , MCU Domain and MAIN Domain. Inside each domain resides multiple CBASS crossbar IPs to provide connectivity among initiators and targets.
The MAIN Domain contains the following CBASS IPs:
The MCU Domain contains the following CBASS IP:
CBASS_FW0 is dedicated to route the firewall, QoS Block and ISC Block configurations. CBASS_DBG0 is dedicated to route all debug configuration related transactions.