SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
In Figure 12-83 the ECAP operating mode is almost the same as in the previous section except capture events are qualified as either rising or falling edge, this now gives both period and duty cycle information: Period1 = t3 – t1, Period2 = t5 – t3, …etc. Duty Cycle1 (on-time %) = (t2 – t1) / Period1 x 100%, etc. Duty Cycle1 (off-time %) = (t3 – t2) / Period1 x 100%, etc.
Figure 12-313 Capture Sequence for Absolute Time-Stamp, Rising and Falling Edge Detect| Register | Bit | Value |
|---|---|---|
| ECCTL1 | CAP1POL | EC_RISING |
| ECCTL1 | CAP2POL | EC_FALLING |
| ECCTL1 | CAP3POL | EC_RISING |
| ECCTL1 | CAP4POL | EC_FALLING |
| ECCTL1 | CTRRST1 | EC_ABS_MODE |
| ECCTL1 | CTRRST2 | EC_ABS_MODE |
| ECCTL1 | CTRRST3 | EC_ABS_MODE |
| ECCTL1 | CTRRST4 | EC_ABS_MODE |
| ECCTL1 | CAPLDEN | EC_ENABLE |
| ECCTL1 | PRESCALE | EC_DIV1 |
| ECCTL2 | CAP_APWM | EC_CAP_MODE |
| ECCTL2 | CONT_ONESHT | EC_CONTINUOUS |
| ECCTL2 | SYNCO_SEL | EC_SYNCO_DIS |
| ECCTL2 | SYNCI_EN | EC_DISABLE |
| ECCTL2 | TSCTRSTOP | EC_RUN |