SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Register Description: MDIO Address 1 Register
Return to Summary Page
| Instance Name | Physical Address |
|---|---|
| CPSW0_cpsw3 | 0800 0F44h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| USER_ADDR1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| USER_ADDR1 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:0 | USER_ADDR1 | R/W | 0h | MDIO User Address 1. In clause 45 mode, this field value is the address transferred in the address transfer inititated before each MDIOUserAccess1 access. This is not used for PHY's operating in clause22 mode as there is no address transfer preceeding each MDIOUserAccess1 access. |