SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The IEP module can be configured in 32-bit shadow mode when IEP_CMP_CFG_REG[17] SHADOW_EN bit is set to 1h (default value is 0h, e.g. 64-bit mode of operation is enabled). In this mode, the controller counter will be in 32-bit mode of operation. This enables the shadow copy functionality of the compare registers.
Rules of operation:
Sequence of operation:
After the counter is enabled, then software can load a new set of CMP[0:15] without affecting the current active values of (IEP_CMPm_REG0[31-0] CMPm_0, where m = 0 to 15). Only when the counter is reset to 32-bit Shadow mode (IEP_CMP_CFG_REG[17] SHADOW_EN = 1h), it will load the shadow copy of IEP_CMPm_REG1[31-0] CMPm_1 into local copy.
Shadow compare value (IEP_CMPm_REG1[31-0] CMPm_1) is loaded into active register IEP_CMPm_REG0[31-0] CMPm_0 when the controller counter is configured in 32-bit Shadow mode. If IEP_CMP_CFG_REG[0] CMP0_RST_CNT_EN bit is enabled (value 1h) to reset the counter, the next reset event will be defined by the last CMP0 update.