SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CTRL_MMR0 | 4300 A254h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | USART5_CLK_CTRL_CLK_DIV_LD_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | USART5_CLK_CTRL_CLK_DIV_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 3h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED | NONE | 0h | Reserved |
| 16 | USART5_CLK_CTRL_CLK_DIV_LD_PROXY | R/W | 0h | Load the output divider value Reset Source: mod_g_rst_n |
| 15:2 | RESERVED | NONE | 0h | Reserved |
| 1:0 | USART5_CLK_CTRL_CLK_DIV_PROXY | R/W | 3h | Selects the clock divider value. Supports divide values of 1 to 4 Default is /4. To load the new divider value the clk_div_ld bit must be cleared and then set to 1. Reset Source: mod_g_rst_n |