SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR16SS0 | 0F30 8504h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | CS_MAP_NON_POW2 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CS_MSK_1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CS_MSK_1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ROW_START_VAL_1 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:26 | RESERVED | NONE | 0h | Reserved |
| 25:24 | CS_MAP_NON_POW2 | R/W | 0h | Defines which chip selects are non-power-of-2 memory sizes. Reset Source: ctl_amod_g_rst_n |
| 23:8 | CS_MSK_1 | R/W | 0h | Mask applied to the address decode for chip select 1. Reset Source: ctl_amod_g_rst_n |
| 7:2 | RESERVED | NONE | 0h | Reserved |
| 1:0 | ROW_START_VAL_1 | R/W | 0h | Row start value for chip select 1. Reset Source: ctl_amod_g_rst_n |