SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
In controller mode, configure the target address register by programming the I2C_SA[9-0] SA bit field and the number of data bytes (I2C data payload) associated with the transfer by programming the I2C_CNT[15-0] DCOUNT bit field.
For a 10-bit address, set the I2C_CON[8] XSA bit to 1.