SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The STATUS_TYPE field is used to determine what type of status is being returned. Depending on the type of Status it might additionally have information in the STATUS_FIELD to give more details about the specific reason why the status was returned.
|
Value |
Error Type |
Completion |
STATUS FIELD Definition |
|---|---|---|---|
|
0 |
None |
Complete |
None |
|
1 |
Transfer Error |
None to Partial |
CBA Non-Complete Status Received |
|
2 |
Aborted Error |
None to Partial |
None |
|
3 |
Submission Error |
None |
Submission Error Type |
|
4 |
Unsupported Feature |
None |
Feature Type |
|
5 |
Transfer Exception |
Partial |
Exception Type |
|
6 |
Teardown Flush |
None |
None |
|
7-15 |
Reserved |
Unknown |
Reserved |