LP-MSPM0G5187
MSPM0G5187 LaunchPad™ 开发套件评估模块
LP-MSPM0G5187
概述
MSPM0G5187 LaunchPad™ 开发套件是适用于 MSPM0G511x 和 MSPM0G5187 微控制器 (MCU) 的易于使用的评估模块。LaunchPad 套件包含在 MSPM0G511x 和 MSPM0G5187 微控制器平台上开始开发所需要的全部资源,包括用于编程、调试和 EnergyTrace™ 技术的板载调试探针。该板包含三个按钮、两个 LED(一个是 RGB LED)、两个 USB-C 连接器(一个用于 MSPM0 USB 接口)、一个 microSD™ 插槽、一个麦克风、一个音频 ADC 和 40 多个引脚。该开发板通过将 ADC 低通滤波器占位符放置在理想位置以及使用 launchpad 提供的外部基准选项来改善模拟结果。
特性
- 板载 XDS110 调试探针(USB Type-C™ 连接器)
- 反向通道 UART,通过 USB 连接到 PC
- USB 供电
- 40 引脚 BoosterPack™ 接头
- 硬件用户界面
- 两个按钮、1 个 RGB LED 和 1 个红色 LED
- 1 个 USB-C™ 连接器支持 USB 2.0 FS
- 1 个麦克风和 1 个音频 ADC
- 外部时钟晶体
- 40MHz HFXT | 32KHz LFXT
通用 MCU
立即订购并开发
LP-MSPM0G5187 — MSPM0G5187 LaunchPad™ development kit evaluation module
LP-MSPM0G5187 — MSPM0G5187 LaunchPad™ development kit evaluation module
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK v2.12.0.8 for Windows
MSPM0 SDK v2.12.0.8 for Linux
MSPM0 SDK v2.12.0.8 for macOS
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
MSPM0 SDK v2.12.0.8 Documentation Overview
MSPM0 SDK v2.12.0.8 Manifest
发布信息
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for all MSPM0 microcontrollers
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, Sensored FOC, and Hall Sensored Trap
- Edge AI reference applications and library support
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
新增功能
- Unified source files across libraries, SysConfig metadata, and header files for the MSPM0 and MSPM33 SDKs. This enables unified software components and a more seamless migration and development experience for users.
- New Device Support! Added support for MSPM0GX70X/GX73X devices and the corresponding LP-MSPM0G3708 EVM, including a new SD24 ADC module in DriverLib and SysConfig.
- DriverLib v2.0.0: Added I2C Quick Command detection APIs and MCLK Monitor control APIs, and fixed UART IrDA pulse length and parity bit configuration issues.
- SysConfig v2.0.0: Enabled ADC Channel 28 selection on MSPM0LX22X for VREF internal connection, and fixed overlapping default MCAN RAM regions.
- MSP Edge AI v1.5.0: Added support for Audio pipeline on MSP devices, plus new Reference Applications for battery management SOC estimation, filterbank-based wake word detection, FFT-based glass break detection, and more.
- Energy Metrology Library v3.1.0: Updated three-phase meter example to use the new SD24 DriverLib and SysConfig modules, along with new reset/diagnostic commands, code improvements, and bug fixes.
- Refer to the Release Notes available in the MSPM0 SDK for the complete, detailed list of information.
MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices
TI Zephyr SDK Linux Installer
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
Documentation - START HERE
Supported features in the platform
MSPM0 Zephyr SDK SBOM Package
Software manifest with license details
发布信息
Thank you for your interest in the MSPM0 Zephyr Software Development Kit (SDK). The MSPM0 Zephyr SDK provides a unified, comprehensive software platform designed to simplify development and accelerate time to market across TI’s embedded processor portfolio. The SDK brings together everything developers need to get started, including:
- Zephyr RTOS Support: Integrated Zephyr source code with support for the MSPM0 family of devices.
- Drivers & Samples: A comprehensive collection of device drivers, standard samples, and extended TI-specific examples.
- Demos & Reference Designs: Ready-to-use demo applications showcasing key device capabilities and reference implementations to accelerate product development.
- Development & Debug Tools: Integrated support for programming, flashing, and debugging MSPM0 devices.
While the specific SDK content may vary depending on individual device capabilities, all TI Zephyr SDK releases follow a consistent structure and development experience across TI’s broad embedded processor portfolio.
新增功能
- Zephyr v4.4.0
- OpenOCD v0.12.0
- TIMERA, TIMERG, TIMERB, WWDT, IWDT, RTC, COMP, DMA
- Pinctrl, Clock, GPIO, I2C, SPI, Unicomm (UART, I2C, SPI)
- VREF, ADC, FLASHCTL, LCD
- CAN-FD and DAC for MSPM0G
- AES-ADV, TRNG
- System Power Management (RUN, SLEEP), Runtime PM for UART, I2C, SPI
- GUI composer
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v21 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v21.0.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv21.
- XDS510 class debug probes are not supported with CCSv21.
新增功能
- Native Arm version for MacOS
- AI-assisted project migration
- AI MCP improvements
- Support AI skills from VS Code extension
- Auto pin expression to current core in multi-core debug environment
- Support exporting/importing expression values to/from JSON text file
- Critical bug fixes and customer required changes
CCSTUDIO-VSCODE — CCStudio™ for VS Code®
支持的产品和硬件
产品
Low-power MCUs
Wi-Fi 产品
低功耗 2.4GHz 产品
实时电机控制和自动化 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
CCSTUDIO-VSCODE — CCStudio™ for VS Code®
产品
Low-power MCUs
Wi-Fi 产品
低功耗 2.4GHz 产品
实时电机控制和自动化 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
发布信息
CCStudio™ for VS Code adds TI's embedded development tools to Visual Studio Code™. It uses CMake and Ninja for builds, GDB and OpenOCD for debugging, and includes a unified Projects view to manage projects. It also comes with AI tooling that gives coding agents TI-specific context and tools to configure, build, and debug projects on supported hardware.
EDGE-AI-EXTENSION — Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
工业毫米波雷达传感器
汽车动力总成、区域与机箱控制 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
EDGE-AI-EXTENSION — Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
工业毫米波雷达传感器
汽车动力总成、区域与机箱控制 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
文档
发布信息
CCStudio™ Edge AI Toolkit Extension is a VS Code extension for CCStudio™ IDE and VS Code®. It detects, installs, and updates the environment needed for TI Edge AI (TinyML) workflows: a local Python interpreter, the TinyML ModelZoo training and compilation toolchain, and the TinyML AI Skills that teach your AI coding agent the workflow.
Once installed and configured, it will provide Edge AI Agentic workflow capabilities inside CCStudio IDE or CCStudio for VS Code, including dataset management, model training and optimization, and importing trained models into your CCStudio projects, for compiling, loading, running live inference, and debugging on device. The included agent skills system provides your AI agent with knowledge of all the features and settings needed for Edge AI development on TI devices, so it can answer specific questions, offer model or device recommendations, or guide you through an entire development workflow. Try it out, and start prompting it with the Edge AI application you want to build!
新增功能
- Initial Release
- Guided setup of the Edge AI environment from a single Setup panel
- Local Python 3.10 interpreter, or your own 3.10.x interpreter / virtual environment
- TinyML ModelZoo v1.5 for dataset management, model training and optimization, and compilation
- TinyML AI Skills v1.5 that teach your AI agent the end-to-end Edge AI workflow
- Update notifications when newer ModelZoo, Skills, or Python packages are available
- Automatic AI agent configuration, so your agent can find the installed Python and ModelZoo with no manual setup
- Starter prompts to help you begin working with your AI agent
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
发布信息
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated devices such as processors featuring a C7™ NPU or microcontrollers featuring a TinyEngine™ as well as AI-supported devices without a dedicated accelerator.
The Edge AI Studio graphical user interface provides a fully integrated solution for data management, model training and deployment on a live development platform. Select from a variety of optimized pre-trained models in the TI Model Zoo and optionally re-train them with custom data (BYOD) to improve accuracy and performance.
Features
- TI Model Zoo containing a wide variety of optimized models
- Supports tasks and models across Time Series, Vision, and Radar
- Supports devices across processors, microcontrollers, connectivity devices and radar sensors
- Data collection
- Data annotation
- Model training with custom data (BYOD)
- Deploy to a live device
- Integration with CCStudio™ IDE
新增功能
- New Applications (Wi-Fi CSI Presence Detection, Cough Detection, Google Speech Commands, Wake Word Detection, Glass Break Detection)
- Visualization for Wi-Fi Channel State Information (CSI) data format
- Built-in playback for WAV file format
- Dataset Format Checker: reports errors and warnings for datafiles in an incorrect format
- New Feature Extraction Pipeline GUI for new Training Runs
- Model Quantization: 2, 4, or 8 bits, or Mixed Auto Precision
- Training Comparison: select two existing training runs to compare
- Parallel Training Runs: run up to 4 training runs in parallel
- Various enhancements and bug fixes
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
MSP Zero Code Studio 1.02.00.08 for Windows
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
MSP Zero Code Studio 1.02.00.08 Manifest
MSP Zero Code Studio 1.02.00.08 Release Notes
发布信息
MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes! Zero coding and no IDE required.
新增功能
- New Device Support! Added support for MSP Devices: MSPM0L112X, MSPM0L211X, MSPM0G511X, MSPM0G518X, MSPM0H321X, MSPM0C1105_C1106
- Logic Improvements: Use the output of ADC Read and Communication modules to drive Compare conditions
- PWM Duty Cycle Input: now you can connect the data output of other compatible blocks with PWM Update Duty Cycle.
- Group Drag & Drop: Drag and Drop elements directly into group blocks such as Loops & If/Else
- Addressed minor bug fixes.
- For more details, please refer to the MSP Zero Code Studio Release Notes
CCSTUDIO-STARTHUB — Example application browser
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
CCSTUDIO-STARTHUB — Example application browser
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
发布信息
General Information
StartHub v1.0.0 is the first release of the tool.
The goal of StartHub is to provide an ecosystem independent flow to get started with software development on TI embedded devices.
This tool provides a guided experience to help you find relevant code examples & quickly start development in the ecosystem of your choice (CCS, IAR, Keil, makefile development).
The tool can be accessed via https://dev.ti.com/starthub/ or by installing our desktop tool using the instructions below.
Note: StartHub v1.0.0 supports MSPM0 devices.
System Requirements
Operating System
Please note that StartHub is a 64bit application and thus will not run on 32bit operating systems.
Windows
- Windows 11 64bit
- Windows 10 64bit
Linux
Supported distributions include:
- Ubuntu 24.04 64bit
- Ubuntu 22.04 64bit
- Ubuntu 20.04 64bit
StartHub will run on other distributions but those are the officially supported and tested distributions. For more details on installation instructions as well as debug probe and device support please see this article on Linux Host Support.
MacOS
This release was validated with:
- MacOS 13 (Ventura)
- MacOS 14 (Sonoma)
- MacOS 15 (Sequoia)
- MacOS 15 (Sequoia)
- MacOS 26 (Tahoe)
Installation
Please note that use of anti-virus software or a firewall may cause issues during installation.
McAfee software in particular has been especially troublesome.
If possible, disable anti-virus and firewall software during installation.
If not, use of the Offline Installer is strongly recommended.
On Windows:
If you are using an Offline StartHub Installer, the zip file in which it is
distributed must first be extracted:
1. Right-click on StartHub_1.x.x.xxxxx_win64.zip and select "Extract All...".
2. Enter the directory where you wish to extract the files.
3. Click on Extract.
Once extraction has successfully completed, proceed with the installation steps below.
To install StartHUb:
1. Run starthub_setup_1.x.x.xxxxx.exe.
2. Choose where you want to install.
3. Select the components you wish to install.
On macOS:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_macos_host_support.html
The offline installer is distributed as a disk image (.dmg files)
1. Right-click on StartHub_1.x.x.xxxxx_osx.dmg and select "Open”. This will open the disk image and mount it.
To install StartHub:
1. Run starthub_setup_1.x.x.xxxxx by clicking on the application in the Finder
2. Choose where you want to install.
3. Select the components you wish to install.
On Linux:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_linux_host_support.html
before installing StartHub on Linux. It contains important information on
installing StartHub on different Linux distributions, including StartHub dependencies that may need to be installed first.
Before installing StartHub, the tarball file in which the StartHub Installer is distributed must first be extracted:
untar StartHub_1.x.x.xxxxx_linux-x64.tar.gz and extract all files.
e.g. tar xfz StartHub_1.x.x.xxxxx_linux-x64.tar.gz
Once extraction has successfully completed, proceed with the installation steps below.
To install all of StartHub:
1. Run starthub_setup_1.x.x.xxxxx.run.
2. Choose where you want to install.
3. Select the components you wish to install.
新增功能
- StartHub v1.0.0 is the first release of the tool.
LP-MSPM0G5187-DOC-CERT — LP-MSPM0G5187 EU Declaration of Conformity (DoC)
支持的产品和硬件
LP-MSPM0G5187-DOC-CERT — LP-MSPM0G5187 EU Declaration of Conformity (DoC)
发布信息
Declaration of Conformity for LP-MSPM0G5187
MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0
支持的产品和硬件
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0
MSPM0 Analog Configurator in TI Gallery
产品
Low-power MCUs
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
发布信息
The MSPM0 Analog Configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high analog integration of MSPM0 devices, analyze and plot signals in real-time, and generate the configuration and code necessary to flash the device.
The current release only supports MSPM0L and MSPM0G production samples. See this FAQ for more information about silicon differences.
Analog Configurator supports the following features:
- Drag&drop designer tab to add analog components
- Code generation of CCS projects and SysConfig files
- Graphical plotting capability
新增功能
- Support for MSPM0L and MSPM0G production samples
MSP-GANG-SOFTWARE — MSP-GANG Software
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSP-GANG-SOFTWARE — MSP-GANG Software
MSP-GANG Installer 1.03.09.00
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
MSP-GANG Manifest
发布信息
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports MSPM0/MSP430/MSP432 devices
新增功能
- Added low-power mode debug support for MSPM0