LP-MSPM0C1106
适用于 32MHz Arm® Cortex®-M0+ MCU 的 MSPM0C1106 LaunchPad™ 开发套件
LP-MSPM0C1106
概述
MSPM0C1106 LaunchPad™ 开发套件是易于使用的评估模块,适用于 MSPM0C1106 微控制器 (MCU)。LaunchPad 套件包含在 MSPM0C1106 微控制器平台上开始开发所需要的全部资源,包括用于编程、调试和 EnergyTrace™ 技术的板载调试探针。该板还具有两个用于快速集成简单用户界面的板载按钮和两个 LED。
特性
- 板载 XDS110 调试探针
- 反向通道 UART,通过 USB 连接到 PC
- USB 供电
- 40 引脚 BoosterPack™ 接头
- 硬件用户接口:两个按钮、一个 RGB LED 和一个红色 LED
- 外部时钟晶体
- 可用于超低功耗调试的 EnergyTrace 技术
汽车车身和照明 MCU
通用 MCU
立即订购并开发
LP-MSPM0C1106 — MSPM0C1106 32MHz Arm Cortex-M0+ MCU LaunchPad 开发套件
LP-MSPM0C1106 — MSPM0C1106 32MHz Arm Cortex-M0+ MCU LaunchPad 开发套件
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK v2.12.0.8 for Windows
MSPM0 SDK v2.12.0.8 for Linux
MSPM0 SDK v2.12.0.8 for macOS
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
MSPM0 SDK v2.12.0.8 Documentation Overview
MSPM0 SDK v2.12.0.8 Manifest
发布信息
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for all MSPM0 microcontrollers
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, Sensored FOC, and Hall Sensored Trap
- Edge AI reference applications and library support
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
新增功能
- Unified source files across libraries, SysConfig metadata, and header files for the MSPM0 and MSPM33 SDKs. This enables unified software components and a more seamless migration and development experience for users.
- New Device Support! Added support for MSPM0GX70X/GX73X devices and the corresponding LP-MSPM0G3708 EVM, including a new SD24 ADC module in DriverLib and SysConfig.
- DriverLib v2.0.0: Added I2C Quick Command detection APIs and MCLK Monitor control APIs, and fixed UART IrDA pulse length and parity bit configuration issues.
- SysConfig v2.0.0: Enabled ADC Channel 28 selection on MSPM0LX22X for VREF internal connection, and fixed overlapping default MCAN RAM regions.
- MSP Edge AI v1.5.0: Added support for Audio pipeline on MSP devices, plus new Reference Applications for battery management SOC estimation, filterbank-based wake word detection, FFT-based glass break detection, and more.
- Energy Metrology Library v3.1.0: Updated three-phase meter example to use the new SD24 DriverLib and SysConfig modules, along with new reset/diagnostic commands, code improvements, and bug fixes.
- Refer to the Release Notes available in the MSPM0 SDK for the complete, detailed list of information.
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
发布信息
The CCStudio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors, Microcontrollers, Wireless Connectivity devices and Radar sensors.
CCStudio IDE is based on the Eclipse Theia IDE framework and offers a user experience similar to Visual Studio Code.
Installation instructions and User's Guide
新增功能
- Execute script files from File Explorer view
- Allow reload program on project build for project and project-less debug session
- Memory Allocation view auto-update when loaded xml/map file changed
- Option to remove expressions when importing from JSON file
- Critical bug fixes and customer required changes
CCSTUDIO-VSCODE — CCStudio™ for VS Code®
支持的产品和硬件
产品
Low-power MCUs
Wi-Fi 产品
低功耗 2.4GHz 产品
实时电机控制和自动化 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
CCSTUDIO-VSCODE — CCStudio™ for VS Code®
产品
Low-power MCUs
Wi-Fi 产品
低功耗 2.4GHz 产品
实时电机控制和自动化 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
发布信息
CCStudio™ for VS Code adds TI's embedded development tools to Visual Studio Code™. It uses CMake and Ninja for builds, GDB and OpenOCD for debugging, and includes a unified Projects view to manage projects. It also comes with AI tooling that gives coding agents TI-specific context and tools to configure, build, and debug projects on supported hardware.
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
MSP Zero Code Studio 1.02.00.08 for Windows
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
MSP Zero Code Studio 1.02.00.08 Manifest
MSP Zero Code Studio 1.02.00.08 Release Notes
发布信息
MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes! Zero coding and no IDE required.
新增功能
- New Device Support! Added support for MSP Devices: MSPM0L112X, MSPM0L211X, MSPM0G511X, MSPM0G518X, MSPM0H321X, MSPM0C1105_C1106
- Logic Improvements: Use the output of ADC Read and Communication modules to drive Compare conditions
- PWM Duty Cycle Input: now you can connect the data output of other compatible blocks with PWM Update Duty Cycle.
- Group Drag & Drop: Drag and Drop elements directly into group blocks such as Loops & If/Else
- Addressed minor bug fixes.
- For more details, please refer to the MSP Zero Code Studio Release Notes
CCSTUDIO-STARTHUB — Example application browser
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
CCSTUDIO-STARTHUB — Example application browser
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
发布信息
General Information
StartHub v1.0.0 is the first release of the tool.
The goal of StartHub is to provide an ecosystem independent flow to get started with software development on TI embedded devices.
This tool provides a guided experience to help you find relevant code examples & quickly start development in the ecosystem of your choice (CCS, IAR, Keil, makefile development).
The tool can be accessed via https://dev.ti.com/starthub/ or by installing our desktop tool using the instructions below.
Note: StartHub v1.0.0 supports MSPM0 devices.
System Requirements
Operating System
Please note that StartHub is a 64bit application and thus will not run on 32bit operating systems.
Windows
- Windows 11 64bit
- Windows 10 64bit
Linux
Supported distributions include:
- Ubuntu 24.04 64bit
- Ubuntu 22.04 64bit
- Ubuntu 20.04 64bit
StartHub will run on other distributions but those are the officially supported and tested distributions. For more details on installation instructions as well as debug probe and device support please see this article on Linux Host Support.
MacOS
This release was validated with:
- MacOS 13 (Ventura)
- MacOS 14 (Sonoma)
- MacOS 15 (Sequoia)
- MacOS 15 (Sequoia)
- MacOS 26 (Tahoe)
Installation
Please note that use of anti-virus software or a firewall may cause issues during installation.
McAfee software in particular has been especially troublesome.
If possible, disable anti-virus and firewall software during installation.
If not, use of the Offline Installer is strongly recommended.
On Windows:
If you are using an Offline StartHub Installer, the zip file in which it is
distributed must first be extracted:
1. Right-click on StartHub_1.x.x.xxxxx_win64.zip and select "Extract All...".
2. Enter the directory where you wish to extract the files.
3. Click on Extract.
Once extraction has successfully completed, proceed with the installation steps below.
To install StartHUb:
1. Run starthub_setup_1.x.x.xxxxx.exe.
2. Choose where you want to install.
3. Select the components you wish to install.
On macOS:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_macos_host_support.html
The offline installer is distributed as a disk image (.dmg files)
1. Right-click on StartHub_1.x.x.xxxxx_osx.dmg and select "Open”. This will open the disk image and mount it.
To install StartHub:
1. Run starthub_setup_1.x.x.xxxxx by clicking on the application in the Finder
2. Choose where you want to install.
3. Select the components you wish to install.
On Linux:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_linux_host_support.html
before installing StartHub on Linux. It contains important information on
installing StartHub on different Linux distributions, including StartHub dependencies that may need to be installed first.
Before installing StartHub, the tarball file in which the StartHub Installer is distributed must first be extracted:
untar StartHub_1.x.x.xxxxx_linux-x64.tar.gz and extract all files.
e.g. tar xfz StartHub_1.x.x.xxxxx_linux-x64.tar.gz
Once extraction has successfully completed, proceed with the installation steps below.
To install all of StartHub:
1. Run starthub_setup_1.x.x.xxxxx.run.
2. Choose where you want to install.
3. Select the components you wish to install.
新增功能
- StartHub v1.0.0 is the first release of the tool.
MSPM0-COOLING-FAN-CONTROLLER-DEMO-APPSW — MSPM0 Cooling Fan Controller Demo
支持的产品和硬件
产品
通用 MCU
硬件开发
评估板
MSPM0-COOLING-FAN-CONTROLLER-DEMO-APPSW — MSPM0 Cooling Fan Controller Demo
产品
通用 MCU
硬件开发
评估板
发布信息
It is the software for the application note Cooling FAN Controller with MSPM0. There are three different demo code: FAN_Control_host_LP_MSPM0L1306, FAN_Controller_MSPM0C1104 and FAN_Controller_MSPM0H3216.
新增功能
- FAN_Control_host_LP_MSPM0L1306
- FAN_Controller_MSPM0C1104
- FAN_Controller_MSPM0H3216
MSP-GANG-SOFTWARE — MSP-GANG Software
支持的产品和硬件
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
MSP-GANG-SOFTWARE — MSP-GANG Software
MSP-GANG Installer 1.03.09.00
产品
Low-power MCUs
感应 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
文档
MSP-GANG Manifest
发布信息
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports MSPM0/MSP430/MSP432 devices
新增功能
- Added low-power mode debug support for MSPM0
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LP-MSPM0C1106 评估模块 | PDF | HTML | PDF | HTML | 2026-7-23 | |
| 证书 | LP-MSPM0C1106 EU Declaration of Conformity (DoC) | 2025-6-30 |