AWRL6888EVM
AWRL6888 评估模块
AWRL6888EVM
概述
德州仪器 (TI) 的 AWRL6888EVM 是一款用于 AWRL6888 毫米波雷达传感器的易用型评估模块 (EVM)。AWRL6888EVM 既支持独立运行,也支持直接连接到 DCA1000EVM 进行原始 ADC 采集和信号处理开发。该 EVM 包含开始为片上 DSP、硬件加速器和低功耗 ARM® Cortex® - R5F 控制器开发软件所需的一切资源。该 EVM 还包括用于快速集成简单用户界面的板载按钮、LED 以及用于编程和调试的板载仿真功能。
特性
- 57GHz 至 64GHz 毫米波雷达传感器
- 片上 C66x DSP、ARM Cortex-R5F 控制器和硬件加速器 (HWA 1.2)
- 具有高射频性能 RO3003 PCB 基板的板载八发送和八接收天线 (8TX/8RX)
- 基于 TPS650365x 的电源管理拓扑
- 与 DCA1000 直接连接,用于调试和原始 ADC 数据采集。
汽车毫米波雷达传感器
立即订购并开发
AWRL6888EVM — AWRL6888 评估模块
AWRL6888EVM — AWRL6888 评估模块
MMWAVE-L-SDK-6 — SDK for xWRL6844, xWRL6888 Devices
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
MMWAVE-L-SDK-6 — SDK for xWRL6844, xWRL6888 Devices
Windows Installer for the 06.01.03.04 SDK
Linus Installer for the 06.01.03.04 SDK
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
发布信息
- Building blocks
- Integrated driver packages.
- Power management framework to exercise different device low power modes.
- Layered approach to programming analog front end (AFE).
- FreeRTOS™ and no-RTOS support on Arm® Cortex®-R5F processor and TI digital signal processor C66x
- Demonstrations and examples
- FreeRTOS-based Out-of-box demo with easy configurability via low power visualizer GUI.
- Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
- FreeRTOS & no-RTOS based examples for various drivers.
- Tools
- Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
- SysConfig for the system code generation.
新增功能
- Added support for xWRL6888
- Added full OOB demo support for xWRL6888
- Added Range DPU for xWRL6888 : Added per-device butterfly scaling configuration for xWRL6888, controlled via a bitmask
- Added Doppler DPU v2 for xWRL6888 : Added 32-bit detection matrix output with integrated Doppler CFAR
- Added CFAR DPU v2 for xWRL6888: Added Range CFAR processing within the CFAR DPU, detected output points now represent the intersection of the Range and Doppler CFAR results
- Added AoA DPU v2 for xWRL6888: Added FFT and CFAR processing in both azimuth and elevation dimensions, with Cartesian coordinates computed for each detected point
- Added control library support for xWRL6888
- Added visualizer support for xWRL6888
- Improvements and Bug fixes (Refer Release Notes)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v21 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v21.0.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv21.
- XDS510 class debug probes are not supported with CCSv21.
新增功能
- Native Arm version for MacOS
- AI-assisted project migration
- AI MCP improvements
- Support AI skills from VS Code extension
- Auto pin expression to current core in multi-core debug environment
- Support exporting/importing expression values to/from JSON text file
- Critical bug fixes and customer required changes
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
发布信息
The Radar Toolbox demonstrates the capabilities of TI's mmWave radar sensors through software demos, examples, source code and documentation. It supports the xWRx843, xWRLx432, xWRL68xx and xWR29xx families of mmWave radar devices. It is intended to be used as a companion package with the device's corresponding SDK (typically MMWAVE-SDK3, MMWAVE-MCUPLUS-SDK, MMWAVE-L-SDK-5 or MMWAVE-L-SDK-6) to demonstrate specific demos and features.
新增功能
- New Examples: False Alarm Mitigation, Drone Altimeter, 1432 Raw Data over SPI, 6432 MPD with SPI
- New Features: Support for AWRL6888, Demo migration to MMWAVE-L-SDK 5.5.4.2
- Tools: Support for Camera + Radar, Area Scanner in Industrial Visualizer
- Documentation: AWRL6888 Antenna Radiation Patterns, Getting Started Guide, Updated DCA1000 User Guide
- Bug Fixes: None
RADAR-ACADEMY — mmWave Radar Academy
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
RADAR-ACADEMY — mmWave Radar Academy
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
发布信息
New Modules
- Selecting the Right Radar Device -> Security Features Overview Provides a high-level overview of the security features available with TI mmWave radar devices
- These security features determine the type of application boot flow that is followed by that device
- Radar Algorithms -> Motion and Presence Detection In-depth look at the commonly used motion/presence detection state machine
- Provides context on how the state transitions work and how the algorithm can be configured for various applications
AWRL6888EVM-DOC-CERT — AWRL6888EVM EU 符合性声明 (DoC)
支持的产品和硬件
AWRL6888EVM-DOC-CERT — AWRL6888EVM EU 符合性声明 (DoC)
发布信息
AWRL6888EVM EU Declaration of Conformity (DoC)
设计文件
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AWRL6888 Evaluation Module | PDF | HTML | 2026-9-23 |