LP-EM-CC2755P10
CC2755P10 LaunchPad™ 开发套件
LP-EM-CC2755P10
概述
该 LaunchPad™ 开发套件可借助支持低功耗 (LE) 蓝牙、IEEE 802.15.4 PHY 和 MAC,以及 2.4GHz 专有协议的 SimpleLink™ 低功耗 Bluetooth® 微控制器 (MCU) 加快开发速度。SimpleLink 低功耗 F3 SDK 提供软件支持。
特性
- CC2755P10 无线 MCU
- 32 位 Arm® Cortex®-M33 处理器
- 高达 +20dBm 的输出功率
- 2.4GHz 印刷电路板 (PCB) 天线,带有用于外部天线的 U.FL 连接器
- 用于 LaunchPad XDS110 调试器(LP-XDS110 或 LP-XDS110ET,单独出售,软件开发和射频评估所需)的 20 引脚 LP-EM 调试连接器
- 40 引脚公母 BoosterPack™ 连接器
- 两个 LED
- 两个用户按钮
- 通过 BoosterPack 插件模块连接器访问所有 I/O 信号
- 使用 TI SimpleLink Connect 将 LaunchPad 开发套件连接到智能手机
立即订购并开发
LP-EM-CC2755P10 — CC2755P10 LaunchPad™ 开发套件
LP-EM-CC2755P10 — CC2755P10 LaunchPad™ 开发套件
SIMPLELINK-LOWPOWER-F3-SDK — SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices
支持的产品和硬件
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
SIMPLELINK-LOWPOWER-F3-SDK — SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
发布信息
The SimpleLink™ Low Power F3 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC23xx and CC27xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC23xx and CC27xx wireless MCU users by packaging essential software components, such as:
- Bluetooth® Low Energy (Bluetooth LE) protocol stack
- Zigbee® protocol stack supporting low power wireless mesh networks
- Proprietary RF layer
- TI Drivers
All of the above are provided in one easy-to-use software package along with example applications and documentation.
Optional packages enabling additional wireless protocols and use cases can be accessed from https://www.ti.com/tool/SIMPLELINK-LOWPOWER-SDK.
- Open Thread software
- Matter software
- Edge AI Plugin
- Find My Network Accessory Protocol (FMNAP)
- Zephyr Platform support - does not require this SDK to be installed
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications.
This is version 9.23.00.27 of the SimpleLink Low Power F3 SDK.This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f3-sdk
新增功能
- Device support for CC2745R20-Q1
- Device support for CC2755R7 WCSP
- Production-ready release for CC2755R7 and CC2755R10 WCSP devices including finalized characterized RF settings
CCSTUDIO-VSCODE — CCStudio™ for VS Code®
支持的产品和硬件
产品
Low-power MCUs
Wi-Fi 产品
低功耗 2.4GHz 产品
实时电机控制和自动化 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
CCSTUDIO-VSCODE — CCStudio™ for VS Code®
产品
Low-power MCUs
Wi-Fi 产品
低功耗 2.4GHz 产品
实时电机控制和自动化 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
开发套件
评估板
发布信息
CCStudio™ for VS Code adds TI's embedded development tools to Visual Studio Code™. It uses CMake and Ninja for builds, GDB and OpenOCD for debugging, and includes a unified Projects view to manage projects. It also comes with AI tooling that gives coding agents TI-specific context and tools to configure, build, and debug projects on supported hardware.
EDGE-AI-EXTENSION — Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
工业毫米波雷达传感器
汽车动力总成、区域与机箱控制 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
EDGE-AI-EXTENSION — Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
工业毫米波雷达传感器
汽车动力总成、区域与机箱控制 MCU
汽车类无线连接产品
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
文档
发布信息
CCStudio™ Edge AI Toolkit Extension is a VS Code extension for CCStudio™ IDE and VS Code®. It detects, installs, and updates the environment needed for TI Edge AI (TinyML) workflows: a local Python interpreter, the TinyML ModelZoo training and compilation toolchain, and the TinyML AI Skills that teach your AI coding agent the workflow.
Once installed and configured, it will provide Edge AI Agentic workflow capabilities inside CCStudio IDE or CCStudio for VS Code, including dataset management, model training and optimization, and importing trained models into your CCStudio projects, for compiling, loading, running live inference, and debugging on device. The included agent skills system provides your AI agent with knowledge of all the features and settings needed for Edge AI development on TI devices, so it can answer specific questions, offer model or device recommendations, or guide you through an entire development workflow. Try it out, and start prompting it with the Edge AI application you want to build!
新增功能
- Initial Release
- Guided setup of the Edge AI environment from a single Setup panel
- Local Python 3.10 interpreter, or your own 3.10.x interpreter / virtual environment
- TinyML ModelZoo v1.5 for dataset management, model training and optimization, and compilation
- TinyML AI Skills v1.5 that teach your AI agent the end-to-end Edge AI workflow
- Update notifications when newer ModelZoo, Skills, or Python packages are available
- Automatic AI agent configuration, so your agent can find the installed Python and ModelZoo with no manual setup
- Starter prompts to help you begin working with your AI agent
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
发布信息
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated devices such as processors featuring a C7™ NPU or microcontrollers featuring a TinyEngine™ as well as AI-supported devices without a dedicated accelerator.
The Edge AI Studio graphical user interface provides a fully integrated solution for data management, model training and deployment on a live development platform. Select from a variety of optimized pre-trained models in the TI Model Zoo and optionally re-train them with custom data (BYOD) to improve accuracy and performance.
Features
- TI Model Zoo containing a wide variety of optimized models
- Supports tasks and models across Time Series, Vision, and Radar
- Supports devices across processors, microcontrollers, connectivity devices and radar sensors
- Data collection
- Data annotation
- Model training with custom data (BYOD)
- Deploy to a live device
- Integration with CCStudio™ IDE
新增功能
- New Applications (Wi-Fi CSI Presence Detection, Cough Detection, Google Speech Commands, Wake Word Detection, Glass Break Detection)
- Visualization for Wi-Fi Channel State Information (CSI) data format
- Built-in playback for WAV file format
- Dataset Format Checker: reports errors and warnings for datafiles in an incorrect format
- New Feature Extraction Pipeline GUI for new Training Runs
- Model Quantization: 2, 4, or 8 bits, or Mixed Auto Precision
- Training Comparison: select two existing training runs to compare
- Parallel Training Runs: run up to 4 training runs in parallel
- Various enhancements and bug fixes
SMARTRF-STUDIO-8 — SmartRF Studio 8 application software for CC23xx and CC27xx devices, and CC140xP transceivers
支持的产品和硬件
产品
Sub-1GHz 收发器
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
SMARTRF-STUDIO-8 — SmartRF Studio 8 application software for CC23xx and CC27xx devices, and CC140xP transceivers
Compressed source file archive
Compressed source file archive
产品
Sub-1GHz 收发器
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
发布信息
SmartRF Studio 8 is an application tool that allows users to configure, test and evaluate SimpleLink RF devices from Texas Instruments. The application helps RF designers to easily evaluate the radio at an early stage in the design process. SmartRF Studio can be used either as a standalone application or together with supported evaluation boards or debug probes for the RF device.
新增功能
- Added support for CC2745R20-Q1 and CC2755R7.
- New LPF3 SDK support for version 9.23.0.
- Bug-fixes for the Board Editor Window.
LP-EM-CC2755P10-DOC-CERT — LP-EM-CC2755P10 EU 符合性声明 (DoC)
支持的产品和硬件
产品
低功耗 2.4GHz 产品
硬件开发
评估板
LP-EM-CC2755P10-DOC-CERT — LP-EM-CC2755P10 EU 符合性声明 (DoC)
产品
低功耗 2.4GHz 产品
硬件开发
评估板
发布信息
LP-EM-CC2755P10 EU Declaration of Conformity (DoC)
新增功能
- Initial version
设计文件
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LP-EM-CC2755P10 SimpleLink 低功耗蓝牙 MCU LaunchPad 开发套件 | PDF | HTML | PDF | HTML | 2026-8-17 |