LP-EM-CC35X1ET
CC35xxET SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 无线 MCU LaunchPad™ 开发套件
LP-EM-CC35X1ET
概述
The CC35xxET SimpleLink™ LaunchPad™ development kit highlights the CC35xxET (with 8MB PSRAM) Wi-Fi 6 and Bluetooth® Low Energy wireless microcontroller (MCU), providing a test and development board that features on-board sensors, buttons, and easy interface options to emulators for a full out-of-thebox experience and rapid development platform. This kit supports software development for the pin-to-pin compatible CC3500Ex, CC3501Ex, CC3550Ex and CC3551Ex Wi-Fi 6 and Bluetooth Low Energy wireless MCUs, helping bring Wi-Fi products quickly to market.
特性
- CC3551ET (with 8MB PSRAM) Wi-Fi 6 and Bluetooth Low Energy wireless MCU, which is software-portable to the CC3500Ex, CC3501Ex, CC3550Ex and CC3551Ex devices
- 2 × 20-pin stackable connectors (BoosterPack™ headers) to connect to TI LaunchPads and other BoosterPack plug-in modules
- Easy access to all I/O signals with the BoosterPack plug-in module connectors
- Onboard chip antenna with SMA/U.FL connector for conducted testing
- 20-pin connector to interface with LP-XDS110 or LP-XDS110ET debugger (sold separately) for software development and RF evaluation
立即订购并开发
LP-EM-CC35X1ET — 适用于 SimpleLink™ Wi-Fi 6 和 Bluetooth® Low Energy 无线 MCU 的 CC35xxET(带 8MB PSRAM)LaunchPad™ 开发套件
LP-EM-CC35X1ET — 适用于 SimpleLink™ Wi-Fi 6 和 Bluetooth® Low Energy 无线 MCU 的 CC35xxET(带 8MB PSRAM)LaunchPad™ 开发套件
SIMPLELINK-WIFI-MATTER-SDK — SimpleLink™ Wi-Fi family of devices Matter software
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
SIMPLELINK-WIFI-MATTER-SDK — SimpleLink™ Wi-Fi family of devices Matter software
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
First version
SIMPLELINK-WIFI-SDK — SimpleLink Wi-Fi SDK for the CC35xxE Devices
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
SIMPLELINK-WIFI-SDK — SimpleLink Wi-Fi SDK for the CC35xxE Devices
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
The SimpleLink™ Wi-Fi® SDK provides a comprehensive software toolkit for developing IoT applications on the CC35xxE family of wireless MCUs. This powerful SDK includes essential components like the Bluetooth® LE protocol stack supporting Bluetooth 5.4, Wi-Fi 6 with an included networking stack based on LwIP, and the FreeRTOS kernel and TI Drivers in one easy-to-use software package, along with example applications and exhaustive documentation. When used with TI’s SimpleLink Wi-Fi® CC35xxE LaunchPads, the SDK provides a complete development solution for IoT applications. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-wifi-sdk.
This is version 10.20.00.39 of the SimpleLink Wi-Fi SDK on 2026-09-03.
新增功能
- BL3
- IPv6
- P2P aGo, 802.11r certified
- Reading Application OTP
- PSRAM driver support
- PDM Driver Support
- SHA3 Driver
- Multi-Key Chaining
- AP TX Power
SIMPLELINK-WIFI-ZEPHYR-SDK — Zephyr® 平台支持 SimpleLink™ Wi-Fi 器件
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
SIMPLELINK-WIFI-ZEPHYR-SDK — Zephyr® 平台支持 SimpleLink™ Wi-Fi 器件
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
First Version
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
SimpleLink Wi-Fi Toolbox is a comprehensive cross-platform development suite that delivers essential tools for streamlined development and rapid prototyping with the CC33XX and CC35XXE wireless connectivity solutions.
This is version 4.3.23 of the SimpleLink Wi-Fi Toolbox.
Previous release was 4.3.21
新增功能
- CC33XX
- None
- CC35XXE
- Update BL2 (v0.1.18.0)
- Update FW binaries (v1.8.0.64)
- Update default pre-compiled vendor app (v3.0.10.76)
- JLink Support
SIMPLELINK-WIFI-ACADEMY — SimpleLink™ Wi-Fi Academy
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
SIMPLELINK-WIFI-ACADEMY — SimpleLink™ Wi-Fi Academy
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
Initial release
LP-EM-CC35X1ET-DOC-CERT — LP-EM-CC35X1ET EU Declaration of Conformity (DoC)
支持的产品和硬件
LP-EM-CC35X1ET-DOC-CERT — LP-EM-CC35X1ET EU Declaration of Conformity (DoC)
文档
LP-EM-CC35X1ET EU Declaration of Conformity (DoC)
发布信息
LP-EM-CC35X1ET EU Declaration of Conformity (DoC)
新增功能
- LP-EM-CC35X1ET EU Declaration of Conformity (DoC)
SIMPLELINK-WIFI-DEMOS — SimpleLink™ Wi-Fi 系列器件扩展软件演示
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
SIMPLELINK-WIFI-DEMOS — SimpleLink™ Wi-Fi 系列器件扩展软件演示
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
First version
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | CC35xxE SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 无线 MCU LaunchPad™ 开发套件 | PDF | HTML | PDF | HTML | 2026-4-14 | |
| 应用手册 | CC33xx/CC35xxE 简化射频测试指南 | PDF | HTML | PDF | HTML | 2026-9-8 |