LP-AM13E230
AM13E230xx LaunchPad™ 开发套件
LP-AM13E230
概述
LP-AM13E230 EVM 是一款针对德州仪器 (TI) AM13E230x 实时微控制器 (MCU) 系列进行成本优化设计的评估模块 (EVM)。该板采用 64 引脚的 AM13E23019GTPMR 器件,并展示了诸如控制、模拟和通信接口等关键外设,以及集成的非易失性存储器。它还具有 BoosterPack 兼容扩展连接器(40 引脚)、5V 编码器接口 (eQEP) 连接器、电源域隔离、CAN-FD 收发器和板载 XDS110 调试探针。此 EVM 为 AM13E230x 器件系列中的所有型号提供了一个简化的开发平台。
特性
- AM13E23019GTPM(64 引脚、512KB 闪存)实时微控制器
- 板载 XDS110 调试探针
- 2 个用户控制 LED
- 3 个按钮开关:MCU 复位、MCU 唤醒、BSL 调用
- 可选的电源域:
- USB(隔离式)
- BoosterPack
- 外部电源
- 宽 Vin (7-12V)
- 基于增强型正交编码器脉冲 (QEP) 的独立编码器连接器
实时电机控制和自动化 MCU
立即订购并开发
LP-AM13E230 — AM13E230xx LaunchPad™ 开发套件
LP-AM13E230 — AM13E230xx LaunchPad™ 开发套件
AM13E2X-SDK — SDK for AM13E2x Devices
支持的产品和硬件
产品
实时电机控制和自动化 MCU
硬件开发
评估板
AM13E2X-SDK — SDK for AM13E2x Devices
AM13E2x SDK Windows Installer
AM13E2x SDK Linux Installer
AM13E2x SDK MacOS Installer
产品
实时电机控制和自动化 MCU
硬件开发
评估板
文档
Documentation - START HERE
Documentation Only Package
AM13E2x SDK SBOM Package
Download CCS 21.0.0 Version for Windows, Linux or Mac OS
Download SysConfig 1.28.0 for Windows, Linux or Mac OS
发布信息
Thank you for your interest in the AM13E2x MCU Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, driver support and examples.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with supported Integrated development environments.
新增功能
- GCC Compiler and Keil uVision IDE Support
- Non Main Flash Support in SysConfig
- EPI Support (SDRAM Mode)
- UART HAL DMA Mode Support
- BSL and Cybershield Toolkit
- Timer Compare and Capture Mode with Examples
- Support for Hall Sensored FOC and FOC Configurator GUI
- GSC, AES, CRC and Keystore Driverlib with Examples
- Key Provisioning, Debug open and Secure Boot Support
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
发布信息
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated devices such as processors featuring a C7™ NPU or microcontrollers featuring a TinyEngine™ as well as AI-supported devices without a dedicated accelerator.
The Edge AI Studio graphical user interface provides a fully integrated solution for data management, model training and deployment on a live development platform. Select from a variety of optimized pre-trained models in the TI Model Zoo and optionally re-train them with custom data (BYOD) to improve accuracy and performance.
Features
- TI Model Zoo containing a wide variety of optimized models
- Supports tasks and models across Time Series, Vision, and Radar
- Supports devices across processors, microcontrollers, connectivity devices and radar sensors
- Data collection
- Data annotation
- Model training with custom data (BYOD)
- Deploy to a live device
- Integration with CCStudio™ IDE
新增功能
- New Applications (Wi-Fi CSI Presence Detection, Cough Detection, Google Speech Commands, Wake Word Detection, Glass Break Detection)
- Visualization for Wi-Fi Channel State Information (CSI) data format
- Built-in playback for WAV file format
- Dataset Format Checker: reports errors and warnings for datafiles in an incorrect format
- New Feature Extraction Pipeline GUI for new Training Runs
- Model Quantization: 2, 4, or 8 bits, or Mixed Auto Precision
- Training Comparison: select two existing training runs to compare
- Parallel Training Runs: run up to 4 training runs in parallel
- Various enhancements and bug fixes
LP-AM13E230-DOC-CERT — LP-AM13E230 EU Declaration of Conformity (DoC)
支持的产品和硬件
LP-AM13E230-DOC-CERT — LP-AM13E230 EU Declaration of Conformity (DoC)
发布信息
LP-AM13E230 EU Declaration of Conformity (DoC)
设计文件
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AM13E230x LaunchPad™ 开发套件 | PDF | HTML | PDF | HTML | 2026-3-16 | |
| 应用手册 | 集成 TI SysConfig 的 AM13x 基于模型设计 | PDF | HTML | PDF | HTML | 2026-7-20 | ||
| 应用手册 | 在 AM13x 上对 Simulink 模型进行基准测试 | PDF | HTML | PDF | HTML | 2026-7-10 |