LP-EM-CC2755P20
CC2755P20 LaunchPad™ development kit
LP-EM-CC2755P20
概述
The TMAG3101EVM is an easy-to-use platform to evaluate the main features and performance of the TMAG3101-Q1 device, which is a configurable linear 3D Hall-effect sensor with SENT, Triggered SENT, PWM, and analog output options. The evaluation module (EVM) includes one magnet and a TMAG3101EVM daughterboard. The EVM works with a sensor controller board (SCB), TI-SCB (sold separately), which enables the accompanying GUI.
特性
- Easy-to-use platform for evaluating the main features and performance of the TMAG3101-Q1
- GUI support to read and write device EEPROM and registers, as well as view and save measurement results
- Compatible with 3D print rotate and push module (sold separately) for generating magnetic fields in the x, y, and z directions
- Detachable EVM for custom use cases
- Conveniently powered from a common micro USB connector
低功耗 2.4GHz 产品
立即订购并开发
SIMPLELINK-LOWPOWER-F3-SDK — SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices
支持的产品和硬件
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
SIMPLELINK-LOWPOWER-F3-SDK — SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
发布信息
The SimpleLink™ Low Power F3 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC23xx and CC27xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC23xx and CC27xx wireless MCU users by packaging essential software components, such as:
- Bluetooth® Low Energy (Bluetooth LE) protocol stack
- Zigbee® protocol stack supporting low power wireless mesh networks
- Proprietary RF layer
- TI Drivers
All of the above are provided in one easy-to-use software package along with example applications and documentation.
Optional packages enabling additional wireless protocols and use cases can be accessed from https://www.ti.com/tool/SIMPLELINK-LOWPOWER-SDK.
- Open Thread software
- Matter software
- Edge AI Plugin
- Find My Network Accessory Protocol (FMNAP)
- Zephyr Platform support - does not require this SDK to be installed
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications.
This is version 9.23.00.27 of the SimpleLink Low Power F3 SDK.This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f3-sdk
新增功能
- Device support for CC2745R20-Q1
- Device support for CC2755R7 WCSP
- Production-ready release for CC2755R7 and CC2755R10 WCSP devices including finalized characterized RF settings
SMARTRF-STUDIO-8 — SmartRF Studio 8 application software for CC23xx and CC27xx devices, and CC140xP transceivers
支持的产品和硬件
产品
Sub-1GHz 收发器
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
SMARTRF-STUDIO-8 — SmartRF Studio 8 application software for CC23xx and CC27xx devices, and CC140xP transceivers
Compressed source file archive
Compressed source file archive
产品
Sub-1GHz 收发器
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
发布信息
SmartRF Studio 8 is an application tool that allows users to configure, test and evaluate SimpleLink RF devices from Texas Instruments. The application helps RF designers to easily evaluate the radio at an early stage in the design process. SmartRF Studio can be used either as a standalone application or together with supported evaluation boards or debug probes for the RF device.
新增功能
- Added support for CC2745R20-Q1 and CC2755R7.
- New LPF3 SDK support for version 9.23.0.
- Bug-fixes for the Board Editor Window.
LP-EM-CC2755P20-DOC-CERT — LP-EM-CC2755P20 EU Declaration of Conformity (DoC)
支持的产品和硬件
LP-EM-CC2755P20-DOC-CERT — LP-EM-CC2755P20 EU Declaration of Conformity (DoC)
发布信息
LP-EM-CC2755P20 EU Declaration of Conformity (DoC)
新增功能
- Initial version
设计文件
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | CC2755P20 LaunchPad™ Development Kit | PDF | HTML | 2026-10-9 |