SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 7-14 describes the events servicing in receiving mode.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Read interrupt status bit | MAILBOX_IRQ_STATUS_CLR_j[0 + y*2] | 0x1 |
| IF: Number of messages is not equal to 0? | MAILBOX_MSG_STATUS_y[2:0] NUM_MESSAGES | ≠0x0 |
| Read message | MAILBOX_MESSAGE_y[31:0] VALUE | 0x-- |
| ELSE | ||
| Write 1 to acknowledge interrupt | MAILBOX_IRQ_STATUS_CLR_j[0 + y*2] | 0x1 |
| ENDIF |