SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Register Description: The Map Register defines the fields for the initiator R5FSS0 CPU1 Write Port per channel
Return to Summary Page
| Instance Name | Physical Address |
|---|---|
| CBASS0_QOS | 45D8 4100h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | EPRIORITY | ASEL | |||||
| NONE | R/W | R/W | |||||
| 0h | 7h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ORDERID | RESERVED | RESERVED | |||||
| R/W | NONE | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:15 | RESERVED | NONE | 0h | Reserved |
| 14:12 | EPRIORITY | R/W | 7h | epriority signal for channel N. This is the strict priority arbitration priority at the destination Reset Source: domain_default_rst_mod_g_rst_n |
| 11:8 | ASEL | R/W | 0h | Only used for PCIe, and cache coherency with A53 ACP. So traffic to MSRAM or DDR with asel set to below values will be routed via A53 cache controller.#brbr#ASEL=0 | normal ASEL=1 | PCIe address space for the entire address ASEL=14 | W | cause L2 cache allocation: for cache warming feature ASEL=14 | R | does not cause L2 cache allocation ASEL=15 | R/W | does not cause L2 cache allocation Reset Source: domain_default_rst_mod_g_rst_n |
| 7:4 | ORDERID | R/W | 0h | orderid signal for channel N. Selects to route for load balancing (0-7 uses one route, 8-15 another). Also used by DDR4/LPDDR4 re-ordering to maximize throughput. Order of transactions is only guaranteed with the same orderid Reset Source: domain_default_rst_mod_g_rst_n |
| 3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | RESERVED | NONE | 0h | Reserved |