SPRUIM2J May 2020 – May 2026 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Register Description: The Exception Logging Data 2 Register contains the third word of the data.
Return to Summary Page
| Instance Name | Physical Address |
|---|---|
| CBASS0_GLB | 45B0 8034h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | ROUTEID | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| ROUTEID | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | WRITE | READ | DEBUG | CACHEABLE | PRIV | SECURE | |
| NONE | R | R | R | R | R | R | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRIV_ID | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | RESERVED | NONE | 0h | Reserved |
| 27:16 | ROUTEID | R | 0h | Route ID. Reset Source: domain_default_rst_mod_g_rst_n |
| 15:14 | RESERVED | NONE | 0h | Reserved |
| 13 | WRITE | R | 0h | Write. Reset Source: domain_default_rst_mod_g_rst_n |
| 12 | READ | R | 0h | Read. Reset Source: domain_default_rst_mod_g_rst_n |
| 11 | DEBUG | R | 0h | Debug. Reset Source: domain_default_rst_mod_g_rst_n |
| 10 | CACHEABLE | R | 0h | Cacheable. Reset Source: domain_default_rst_mod_g_rst_n |
| 9 | PRIV | R | 0h | Priv. Reset Source: domain_default_rst_mod_g_rst_n |
| 8 | SECURE | R | 0h | Secure. Reset Source: domain_default_rst_mod_g_rst_n |
| 7:0 | PRIV_ID | R | 0h | Priv ID. Reset Source: domain_default_rst_mod_g_rst_n |