SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
TI includes a set of system level debug facilities in the Debug Subsystem of devices known as Chip Tools (CTools). For easy integration of A53 processor trace and system trace into applications, a set of libraries commonly referred to as CToolsLib are provided. CToolsLib is a collection of embedded target APIs/libraries focused on enabling easy access to the CTools. CToolsLib encompasses the following libraries to assist in trace integration:
For more information about these libraries, downloadable files, and other useful links, please visit the CToolsLib Wiki site.
The previous link connects to TI community resources. Linked contents are provided “AS IS” by the respectivecontributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.