SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This section identifies the requirements for initializing the surrounding modules when the MCSPI module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration and environment of the MCSPI. For further information, see MCSPI Integration and MCSPI Environment.
Table 12-23 lists the information on the global initialization of the surrounding modules.
Surrounding Modules | Comments |
---|---|
COMPUTE_CLUSTER0 | Device INTCs must be configured to enable the interrupt request generation. For information about enabling COMPUTE_CLUSTER0 interrupts, see Interrupts. |
MCU_M4FSS0_CORE0 | Device INTCs must be configured to enable the interrupt request generation. For information about enabling MCU_M4FSS0_CORE0 interrupts, see Interrupts. |
R5FSS0/1_CORE0/1 | Device INTCs must be configured to enable the interrupt request generation. For information about enabling R5FSS0/1_CORE0/1 interrupts, see Interrupts. |
PRUSS | Device INTCs must be configured to enable the interrupt request generation. For information about enabling PRUSS interrupts, see Interrupts. |
PDMA0 and PDMA1 | Device INTCs must be configured to enable the interrupt request generation. |
MCU_PLLCTRL0 and PLLCTRL0 | PLL controller's configuration must be done to enable the module clocks. For more information, see Clocking. |