SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This section identifies the requirements for initializing the surrounding modules when the general-purpose interface module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the environment and integration of the general-purpose interface. For more information, see GPIO Environment and Module Integration.
Surrounding Modules | Comments |
---|---|
LPSC0 | Module reset must be enabled. For more information about the module configuration, see Reset. |
PLLCTRL0 | Interface and functional clocks must be enabled. For more information about the module configuration, see Clocking. |
MCU_PLLCTRL0 | Interface and functional clocks must be enabled. For more information about the module configuration, see Clocking. |
GPIOMUX_INTRTR0 | Device INTCs must be configured to enable the interrupt request generation. For information about enabling GPIOMUX_INTRTR0 interrupts, see Interrupts. |
MCU_GPIOMUX_INTRTR0 | Device INTCs must be configured to enable the interrupt request generation. For information about enabling MCU_GPIOMUX_INTRTR0 interrupts, see Interrupts. |
Interconnects | For information about the MCU_CBASS0, and CBASS0 interconnects configuration, see System Interconnect. |