SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Bits | Field | Reset | Description |
---|---|---|---|
31:29 | - | 0x0 | Reserved. |
28:24 | LocalThreadWidth | 0x2 | Read only element width for the local thread used for pairing purposes. This field is encoded as follows: 0 = 4 bytes, 1 = 8 bytes, 2 = 16 bytes. |
23:8 | - | 0x0 | Reserved. |
7:0 | LocalCreditCnt | 0x7 | Read only local thread free entry count used for pairing purposes. |