SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
For low power modes, the bridge supports flushing the cache when DDRSS stop clock request is asserted. When a clock stop is requested, the bridge will start issuing writes to the DRAM until all dirty cache locations are written to the DRAM. Once the writes are complete, the bridge asserts an acknowledge signal to let the subsystem know that the operation is complete. The subsystem uses this acknowledge signal along with acknowledgments from other submodules to generate the final DDRSS stop clock acknowledge to the system.