SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
These events are generated when all filters associated with the thread 0 or 1 complete the frame processing. This is set when input EOF (end of frame) event and output EOF (end of frame) events are detected.