SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Poll the I2C_IRQSTATUS_RAW[3] RRDY bit, or use the RRDY interrupt (the I2C_IRQENABLE_SET[3] RRDY_IE bit must be set to 1) to read the receive data in the I2C_DATA register.
If the transfer length does not equal the RX FIFO threshold (the I2C_BUF[13-8] RTRSH bit field + 1), use the draining feature (enable the RDR interrupt by setting the I2C_IRQENABLE_SET[13] RDR_IE bit to 1).
In receive mode only, the I2C_IRQSTATUS_RAW[11] ROVR (receive overrun) bit indicates whether the receiver has experienced overrun. An overrun condition occurs when the shift register and the RX FIFO are full. An overrun condition does not result in data loss; the I2C controller simply holds SCL to low to prevent other bytes from being received.
The I2C_IRQSTATUS_RAW[7] AERR bit is set to 1 when a read access is performed in the I2C_DATA register while the RX FIFO is empty. The corresponding interrupt can be enabled by setting the I2C_IRQENABLE_SET[7] AERR_IE bit to 1.