SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The following CSI_RX_IF programming restrictions apply:
CSI_RX_IF has a limitation that any line must fully be exported on its stream interface before a new line or even end of frame is sent on the D-PHY interface. To meet this requirement, software will need to take into account export rates on stream interface(single, dual, quad modes) at 500MHz versus D-PHY 32-bits @ byte clock frequency to know when a new line or end of frame can be sent in after last line was sent over D-PHY interface.
Table 12-301 shows the CSI_RX_IF programming requirements for pixel modes and data sizes.
Format | Pixel transmit mode used | Size | Details |
---|---|---|---|
RAW(6-8), user defined 8-bit | Single | 0 | |
RAW(6-8), user defined 8-bit | Dual | 1 | |
RAW(6-8), user defined 8-bit | Quad | 2 | |
RAW(10-16), user defined 16-bit | Single | 1 | |
RAW(10-16), user defined 16-bit | Dual | 2 | |
RAW20 | Single | 2 | |
YUV422-8 | Single | 0 | must set dual mode=0 |
YUV422-8 | Dual | 0 | must set dual mode=1 |
YUV422-10 | Single | 1 | |
YUV420-8 | Single | 0 | must set dual mode=0 |
YUV420-8 | Dual | 0 | must set dual mode=1 |
YUV420-10 | Single | 1 |