SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Secure Proxy supports the following features:
Provides proxy function to store large data bursts that a host can only access in smaller amounts
Supports a configurable number of threads, where each has their own independent proxy function
Keeps the large data burst coherent until the complete data has been accessed
Allows for interleaved access between multiple hosts or tasks using multiple proxy threads
Supports a configurable target resource. The target has a configurable number of channels, size of each channel and base address
Supports a programmable fixed queue for each proxy thread
Supports multiple producers all writing to the same queue
Supports a max message count for outbound proxy threads limiting the number of messages a thread can produce
Supports programmable thresholds for when to generate events
Optionally supports dynamic clock gating
Module Instance | Domain | |
---|---|---|
MCU | MAIN | |
DMSS0_SEC_PROXY0 | - | ✓(DMSS) |