SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 12-53 lists the receive-only procedure using the interrupt method.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Configure the channel according to the mode. | See Table 12-25. | |
Start the channel. | MCSPI_CHiCTRL[0] EN | 1 |
Enable the interrupt for the receiver register. | MCSPI_IRQENABLE[2] RX_FULL_ENABLE | 1 |
Wait for interrupt. | ||
Read the status register. | MCSPI_IRQSTATUS[2] RX_FULL | 1 |
Disable the interrupt if no more data is expected. | MCSPI_IRQENABLE[2] RX_FULL_ENABLE | 0 |
Stop the channel if no more data is expected. | MCSPI_CHiCTRL[0] EN | 0 |
Read the receiver register. | MCSPI_RXi | 0x- |