SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The names of the pins used by the USB2SS with descriptions are shown in Table 12-119 and Table 12-120.
Pin Name | I/O(1) | Description |
---|---|---|
USBn_DP | I/O |
USB 2.0 and 1.1 Specification-compliant signal pins. They are HS/FS/LS bidirectional differential data pins. |
USBn_DM | I/O |
Pin Name | I/O(1) | Description |
---|---|---|
USBn_DRVVBUS | O | An active-high digital output signal for VBUS power supply. Used to enable an external charge pump to supply +5V power to the VBUS receptable when operating in USB Host mode. |
USBn_VBUS(2) | A/I | An analog input for monitoring the voltage on VBUS. |
USBn_ID | I | USB operational mode identifier. This functionality is supported via GPIO. |