SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
RAM ID Name | RAM ID | ECC Type | Inject Type | Accessible Flag | Row Width | RAM Size |
---|---|---|---|---|---|---|
CSI_TX_IF_V2_TX_SHIM_DMA_PSIL_FIFO | 1 | ECC Wrapper | Inject with error capture | Yes | 143 | 36 KB |
CSI_TX_IF_V2_TX_SHIM_KSDMA_PSIL_ENDPT_IPCFIFO_F0_TPRAM_256X167_SBW_SR | 2 | ECC Wrapper | Inject with error capture | Yes | 167 | 5 KB |
CSI_TX_IF_V2_RAM_WRAPPER0_FIFO | 0 | ECC Wrapper | Inject only | Yes | 44 | 22 KB |
CSI_TX_IF_V2_RAM_WRAPPER1_FIFO | 1 | ECC Wrapper | Inject only | Yes | 44 | 6 KB |
RAM ID Name | RAM ID | ECC Type | Inject Type | Accessible Flag | Max Number of Checkers |
---|---|---|---|---|---|
CSI_TX_IF_V2_EDC_CTRL_0 | 0 | EDC Interconnect | Inject with error capture | Yes | 4 |
Protected Interconnect | Group ID | Width | Checker Type |
---|---|---|---|
CSI_TX_IF_V2_EDC_CTRL_0 | 0 | 32 | Parity |
CSI_TX_IF_V2_EDC_CTRL_0 | 1 | 32 | Parity |
CSI_TX_IF_V2_EDC_CTRL_0 | 2 | 32 | Parity |
CSI_TX_IF_V2_EDC_CTRL_0 | 3 | 32 | Parity |